Bi-Fuel Generators - Configured

Sort Order


600kW BI-FUEL™ Generator

This disruptive technology starts with a strong 18.13L diesel engine that transitions to gaseous fuel as load is applied, providing 600 kW.

  • Engine Size: Perkins 18.13L
  • Open Footprint:
    154.4" x 71.0" (3923mm x 1803mm)
  • Closed Footprint:
    207.4" x 70.9" (5268mm x 1800mm)*

*L2 sound attenuated enclosure

Product Details

500kW BI-FUEL™ Generator

The best of both worlds, strong 15.2L diesel engine starting power combined with the longevity of gaseous fuel for extended run times.

  • Engine Size: Perkins 15.2L
  • Open Footprint:
    154.4" x 71.0" (3923mm x 1803mm)
  • Closed Footprint:
    207.4" x 70.9" (5268mm x 1800mm)*

*L2 sound attenuated enclosure

Product Details