Diesel Generators

Powerful Performance Delivered: Diesel Generators

Diesel-fueled generators are specified because they deliver results when and where needed. They are a traditional choice for high kW applications, as well as for facilities where code requirements (NEC 700 and NFPA 110) call for on-site fuel storage, such as hospitals and emergency response centers.  

The all-power diesel engines we provide are easy to maintain, tolerate dirty fuel, and provide incredible endurance in the harshest environments. Diesel generators also provide the response and longevity required for many applications. Many people look for "cheap" diesel generators, but the right kilowatt fit is more important than initial cost.They are also EPA-compliant from the Generac factory.

Select Power Range

Sort Order


2000kW Diesel Generator

Bigger is better. With 2000 kW of pure power, these generators are production tested to ensure durability and reliability.

  • Engine Size: Mistubishi 65.4L
  • Open Set Footprint:
    242.0" x 107.0" (5994.0mm x 2718.0mm)
  • Enclosed Footprint:
    266.5" x 122.0 (6997mm x 3099mm)*

Product Details

1500kW Diesel Generator

The sturdy 65.4L engine provides reliable power when you need it. Built dependable because every aspect of manufacturing and testing is done in-house.

  • Engine Size: Mitsubishi 65.4L
  • Open Set Footprint:
    231.0" x 107.0" (5844.0mm x 2712.0mm)
  • Enclosed Footprint:
    265.0" x 120.0" (8915.0mm x 3048.0mm)*

*L1 sound attenuated enclosure

Product Details

1250kW Diesel Generator

Built with a strong 49L engine, this diesel generator provides the reliability and stamina to endure nature's worst as well as routine power outages.

  • Engine Size: Mistubishi 49.0L
  • Open Set Footprint:
    242.0" x 107.0" (5994.0mm x 2718.0mm)
  • Enclosed Footprint:
    266.5" x 122.0 (6997mm x 3099mm)*

Product Details

1000kW Gemini Diesel Generator

A set of twin 500 kW units providing a substantial 1000 kW power play. Redundancy is built in to the genset, ensuring critical loads are covered.

  • Engine Size: Volvo 16.0L
  • Open Set Footprint:
    Not available in an open set configuration
  • Enclosed Footprint:
    258.0" x 96.0" (6553.2mm x 2438.4mm)*

*L1 sound attenuated enclosure

Product Details

1000kW Diesel Generator

Powered by a robust 37.1L engine, this diesel generator provides the durability and performance needed for your toughest applications.

  • Engine Size: Mitsubishi 37.1L
  • Open Set Footprint:
    180.0" x 90.0" (4565.0mm x 2098.0mm)
  • Enclosed Footprint:
    288.0" x 110.0" (7315.0mm x 2795.0mm)*

*L1 sound attenuated enclosure

Product Details

900kW Diesel Generator

The 37.1L engine churns out an impressive 900 kW while ensuring dependability, backed by more than 50 years of generator production experience.

  • Engine Size: Mitsubishi 37.1L
  • Open Set Footprint:
    180.0" x 90.0" (4565.0mm x 2098.0mm)
  • Enclosed Footprint:
    268.0" x 110.0" (7315.0mm x 2795.0mm)*

*L1 sound attenuated enclosure

Product Details

800kW Diesel Generator

Pumping out 800 kW the 33.9L engine is durable and reliable, and meets EPA emissions standards.

  • Engine Size: Mitsubishi 33.9L
  • Open Set Footprint:
    180.0" x 83.0" (4565.0mm x 2098.0mm)
  • Enclosed Footprint:
    289.0" x 100.0" (7241.0mm x 2523.0mm)*

*L1 sound attenuated enclosure

Product Details

750kW Diesel Generator - Redesigned

The redesigned 750kW is built with an 18.1L engine making it a more compact design as well as being cost competitive. Built to UL2200 standards.

  • Engine Size: Perkins 18.1L
  • Open Set Footprint:
    154.1” x 71.0” x 80.3” (3,923mm x 1,803mm x 2,040mm)
  • Enclosed Footprint:
    247.5” x 71.0” x 80.0” (6,285mm x 1,803mm x 2,032mm)

*L1 sound attenuated enclosure

Product Details

750kW Diesel Generator

Harsh environments are no match for this 33.9L engine providing significant power at 750 kW. The genset is built to UL2200 standards.

  • Engine Size: Mitsubishi 33.9L
  • Open Set Footprint:
    180.0" x 83.0" (4565.0mm x 2098.0mm)
  • Enclosed Footprint:
    235.0" x 98.0" (7241.0mm x 2523.0mm)*

*L1 sound attenuated enclosure

Product Details

600kW Diesel Generator MPS

A workhorse in the field, delivering 600 kW from an 18.1L engine, for applications from healthcare to educational facilities to data centers.

  • Engine Size: Perkins 18.1L
  • Open Set Footprint:
    154.4" x 71.0" (3923.0mm x 1803.0mm)
  • Enclosed Footprint:
    207.4" x 71.0" (5268.0mm x 1803.0mm)*

*L2 sound attenuated enclosure

Product Details

500kW Diesel Generator MPS

Our heavy duty 15.2L engine is proven in a variety of industrial applications and delivers a predictable 500 kW.

  • Engine Size: Perkins 15.2L
  • Open Set Footprint:
    154.4" x 71.0" (3923.0mm x 1803.0mm)
  • Enclosed Footprint:
    207.4" x 71.0" (5268.0mm x 1803.0mm)*

*L2 sound attenuated enclosure

Product Details

400kW Diesel Generator MPS

Uncompromising 400 kW of power from a rugged 12.5L diesel engine, backed by Generac's more then 5 decades of manufacturing experience.

  • Engine Size: Perkins 12.5L
  • Open Set Footprint:
    137.5" x 57.6" (3493.0mm x 1463.1mm)
  • Enclosed Footprint:
    175" x 57.6" (4588.0mm x 1463.0mm)*

*L2 sound attenuated enclosure

Product Details