Diesel Generators - Configured

Select Power Range

Sort Order


2000kW Diesel Generator

Bigger is better. With 2000 kW of pure power, these generators are production tested to ensure durability and reliability.

  • Engine Size: Mistubishi 65.4L
  • Open Set Footprint:
    242.0" x 107.0" (5994.0mm x 2718.0mm)
  • Enclosed Footprint:
    266.5" x 122.0 (6997mm x 3099mm)*

Product Details

1500kW Diesel Generator

The sturdy 65.4L engine provides reliable power when you need it. Built dependable because every aspect of manufacturing and testing is done in-house.

  • Engine Size: Mitsubishi 65.4L
  • Open Set Footprint:
    231.0" x 107.0" (5844.0mm x 2712.0mm)
  • Enclosed Footprint:
    265.0" x 120.0" (8915.0mm x 3048.0mm)*

*L1 sound attenuated enclosure

Product Details

1250kW Diesel Generator

Built with a strong 49L engine, this diesel generator provides the reliability and stamina to endure nature's worst as well as routine power outages.

  • Engine Size: Mistubishi 49.0L
  • Open Set Footprint:
    242.0" x 107.0" (5994.0mm x 2718.0mm)
  • Enclosed Footprint:
    266.5" x 122.0 (6997mm x 3099mm)*

Product Details

1000kW Gemini Diesel Generator

A set of twin 500 kW units providing a substantial 1000 kW power play. Redundancy is built in to the genset, ensuring critical loads are covered.

  • Engine Size: Volvo 16.0L
  • Open Set Footprint:
    Not available in an open set configuration
  • Enclosed Footprint:
    258.0" x 96.0" (6553.2mm x 2438.4mm)*

*L1 sound attenuated enclosure

Product Details

1000kW Diesel Generator

Powered by a robust 37.1L engine, this diesel generator provides the durability and performance needed for your toughest applications.

  • Engine Size: Mitsubishi 37.1L
  • Open Set Footprint:
    180.0" x 90.0" (4565.0mm x 2098.0mm)
  • Enclosed Footprint:
    288.0" x 110.0" (7315.0mm x 2795.0mm)*

*L1 sound attenuated enclosure

Product Details

900kW Diesel Generator

The 37.1L engine churns out an impressive 900 kW while ensuring dependability, backed by more than 50 years of generator production experience.

  • Engine Size: Mitsubishi 37.1L
  • Open Set Footprint:
    180.0" x 90.0" (4565.0mm x 2098.0mm)
  • Enclosed Footprint:
    268.0" x 110.0" (7315.0mm x 2795.0mm)*

*L1 sound attenuated enclosure

Product Details

800kW Diesel Generator

Pumping out 800 kW the 33.9L engine is durable and reliable, and meets EPA emissions standards.

  • Engine Size: Mitsubishi 33.9L
  • Open Set Footprint:
    180.0" x 83.0" (4565.0mm x 2098.0mm)
  • Enclosed Footprint:
    289.0" x 100.0" (7241.0mm x 2523.0mm)*

*L1 sound attenuated enclosure

Product Details

750kW Diesel Generator - Redesigned

The redesigned 750kW is built with an 18.1L engine making it a more compact design as well as being cost competitive. Built to UL2200 standards.

  • Engine Size: Perkins 18.1L
  • Open Set Footprint:
    154.1” x 71.0” x 80.3” (3,923mm x 1,803mm x 2,040mm)
  • Enclosed Footprint:
    247.5” x 71.0” x 80.0” (6,285mm x 1,803mm x 2,032mm)

*L1 sound attenuated enclosure

Product Details

750kW Diesel Generator

Harsh environments are no match for this 33.9L engine providing significant power at 750 kW. The genset is built to UL2200 standards.

  • Engine Size: Mitsubishi 33.9L
  • Open Set Footprint:
    180.0" x 83.0" (4565.0mm x 2098.0mm)
  • Enclosed Footprint:
    235.0" x 98.0" (7241.0mm x 2523.0mm)*

*L1 sound attenuated enclosure

Product Details

600kW Diesel Generator MPS

A workhorse in the field, delivering 600 kW from an 18.1L engine, for applications from healthcare to educational facilities to data centers.

  • Engine Size: Perkins 18.1L
  • Open Set Footprint:
    154.4" x 71.0" (3923.0mm x 1803.0mm)
  • Enclosed Footprint:
    207.4" x 71.0" (5268.0mm x 1803.0mm)*

*L2 sound attenuated enclosure

Product Details

500kW Diesel Generator MPS

Our heavy duty 15.2L engine is proven in a variety of industrial applications and delivers a predictable 500 kW.

  • Engine Size: Perkins 15.2L
  • Open Set Footprint:
    154.4" x 71.0" (3923.0mm x 1803.0mm)
  • Enclosed Footprint:
    207.4" x 71.0" (5268.0mm x 1803.0mm)*

*L2 sound attenuated enclosure

Product Details

400kW Diesel Generator MPS

Uncompromising 400 kW of power from a rugged 12.5L diesel engine, backed by Generac's more then 5 decades of manufacturing experience.

  • Engine Size: Perkins 12.5L
  • Open Set Footprint:
    137.5" x 57.6" (3493.0mm x 1463.1mm)
  • Enclosed Footprint:
    175" x 57.6" (4588.0mm x 1463.0mm)*

*L2 sound attenuated enclosure

Product Details