Diesel Generators - Configured

Select Power Range

Sort Order


300kW Diesel Generator

An industrial grade 10.3L engine designed to deliver 300 kW performance and low vibration—even under extreme operating conditions.

  • Engine Size: Iveco/FPT 10.3L
  • Open Set Footprint:
    136.0" x 58.0" (3454.0mm x 1473.0mm)
  • Enclosed Footprint:
    175" x 57.5" (4588.0mm x 1463.0mm)*

*L2 sound attenuated enclosure

Product Details

275kW Diesel Generator

The "just-right" generator size for a variety of applications, the 10.3L engine delivers a solid 275 kW of diesel power.

  • Engine Size: Iveco/FPT 10.3L
  • Open Set Footprint:
    136.0" x 58.0" (3454.0mm x 1473.0mm)
  • Enclosed Footprint:
    175" x 57.5" (4588.0mm x 1463.0mm)*

*L2 sound attenuated enclosure

Product Details