Diesel Generators - Configured

Select Power Range

Sort Order


600kW Diesel Generator MPS

A workhorse in the field, delivering 600 kW from an 18.1L engine, for applications from healthcare to educational facilities to data centers.

  • Engine Size: Perkins 18.1L
  • Open Set Footprint:
    154.4" x 71.0" (3923.0mm x 1803.0mm)
  • Enclosed Footprint:
    207.4" x 71.0" (5268.0mm x 1803.0mm)*

*L2 sound attenuated enclosure

Product Details

500kW Diesel Generator MPS

Our heavy duty 15.2L engine is proven in a variety of industrial applications and delivers a predictable 500 kW.

  • Engine Size: Perkins 15.2L
  • Open Set Footprint:
    154.4" x 71.0" (3923.0mm x 1803.0mm)
  • Enclosed Footprint:
    207.4" x 71.0" (5268.0mm x 1803.0mm)*

*L2 sound attenuated enclosure

Product Details

400kW Diesel Generator MPS

Uncompromising 400 kW of power from a rugged 12.5L diesel engine, backed by Generac's more then 5 decades of manufacturing experience.

  • Engine Size: Perkins 12.5L
  • Open Set Footprint:
    137.5" x 57.6" (3493.0mm x 1463.1mm)
  • Enclosed Footprint:
    175" x 57.6" (4588.0mm x 1463.0mm)*

*L2 sound attenuated enclosure

Product Details

350kW Diesel Generator MPS

Revolutionary and reliable, our 350 kW diesel generators get their performance from a tough 12.9L engine, to ensure quality through every step.

  • Engine Size: Iveco/FPT 12.9L
  • Open Set Footprint:
    137.5" x 57.6" (3493.0mm x 1463.1mm)
  • Enclosed Footprint:
    175" x 57.5" (4588.0mm x 1463.0mm)*

*L2 sound attenuated enclosure

Product Details