Diesel Generators - Configured

Select Power Range

Sort Order


800kW Diesel Generator

Pumping out 800 kW the 33.9L engine is durable and reliable, and meets EPA emissions standards.

  • Engine Size: Mitsubishi 33.9L
  • Open Set Footprint:
    180.0" x 83.0" (4565.0mm x 2098.0mm)
  • Enclosed Footprint:
    289.0" x 100.0" (7241.0mm x 2523.0mm)*

*L1 sound attenuated enclosure

Product Details

750kW Diesel Generator - Redesigned

The redesigned 750kW is built with an 18.1L engine making it a more compact design as well as being cost competitive. Built to UL2200 standards.

  • Engine Size: Perkins 18.1L
  • Open Set Footprint:
    154.1” x 71.0” x 80.3” (3,923mm x 1,803mm x 2,040mm)
  • Enclosed Footprint:
    247.5” x 71.0” x 80.0” (6,285mm x 1,803mm x 2,032mm)

*L1 sound attenuated enclosure

Product Details

750kW Diesel Generator

Harsh environments are no match for this 33.9L engine providing significant power at 750 kW. The genset is built to UL2200 standards.

  • Engine Size: Mitsubishi 33.9L
  • Open Set Footprint:
    180.0" x 83.0" (4565.0mm x 2098.0mm)
  • Enclosed Footprint:
    235.0" x 98.0" (7241.0mm x 2523.0mm)*

*L1 sound attenuated enclosure

Product Details