Diesel Generators - Configured

Select Power Range

Sort Order


2000kW Diesel Generator

Bigger is better. With 2000 kW of pure power, these generators are production tested to ensure durability and reliability.

  • Engine Size: Mistubishi 65.4L
  • Open Set Footprint:
    242.0" x 107.0" (5994.0mm x 2718.0mm)
  • Enclosed Footprint:
    266.5" x 122.0 (6997mm x 3099mm)*

Product Details

1500kW Diesel Generator

The sturdy 65.4L engine provides reliable power when you need it. Built dependable because every aspect of manufacturing and testing is done in-house.

  • Engine Size: Mitsubishi 65.4L
  • Open Set Footprint:
    231.0" x 107.0" (5844.0mm x 2712.0mm)
  • Enclosed Footprint:
    265.0" x 120.0" (8915.0mm x 3048.0mm)*

*L1 sound attenuated enclosure

Product Details

1250kW Diesel Generator

Built with a strong 49L engine, this diesel generator provides the reliability and stamina to endure nature's worst as well as routine power outages.

  • Engine Size: Mistubishi 49.0L
  • Open Set Footprint:
    242.0" x 107.0" (5994.0mm x 2718.0mm)
  • Enclosed Footprint:
    266.5" x 122.0 (6997mm x 3099mm)*

Product Details