Breadcrumbs

Home > All Products > Generators > Portable Generators > GP Series > GP3600 49ST/CSA
  • thumbnail
  • thumbnail
  • thumbnail
  • thumbnail
main product image

GP3600 49ST/CSA

Model #7677

Starting At

$459.00 MSRP Where To Buy

Add to My Products

Generac GP Series 3600 49ST/CSA Portable Generator

The 3600-watt Generac GP3600 portable generator can be used to tackle home projects, provide power for tools, or deliver essential electricity in the case of an outage. It is an especially affordable solution with premium features. These include PowerRush™ Advanced Technology — delivering over 40% more starting capacity* —an OHV engine for longer engine life and a large-capacity steel fuel tank with an incorporated fuel gauge for durability. The hardened steel tube cradle provides added strength, while the low-oil level shutdown protects your engine from damage. Heavy-duty, never-flat wheels and a foldable handle make for easy transportation of the generator. The compact size of the GP3600 ensures it will take up minimal storage space in the garage.

PowerRush™ ADVANCED TECHNOLOGY – Delivers over 40% more starting capacity allowing you to do more with less.*

Generac's durable OHV engine with splash lubrication provides a long engine life.

Low-oil level shutdown automatically safeguards engine from damage.

Large-capacity steel fuel tank with incorporated fuel gauge provides durability and up to a 10.5 hour run-time at 50% load.

Hardened 1 ¼” steel-tube cradle for added durability and strength.

Heavy-duty, never-flat wheels allow for easy portability.

Fold-down handle for sturdy portability and compact storage.

*Increases electrical current upon demand above rated output when starting electric motors.
Generac <strong>GP Series 3600 49ST/CSA</strong> Portable Generator

Features





The Power to Live. Work. Play.

Portable generators are a welcome addition to many activities at home, at work, and away. In an emergency, portable generators can provide critical backup power. They make camping and tailgating more comfortable. And contractors appreciate the flexibility portable power brings to the jobsite.

Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;