Breadcrumbs

Home > All Products > Generators > Portable Generators > GP Series > GP8000E COsense® 50ST
  • thumbnail
  • thumbnail
  • thumbnail
  • thumbnail
main product image

GP8000E COsense® 50ST

Model #7673

Starting At

$1,179.00 MSRP Where To Buy

Add to My Products

 

HomeLink Compatible

Generac GP Series 8000E Portable Generator

Generac’s GP8000E offers many benefits that make this model a favorite for emergency power or recreational use. PowerRush™ Advanced Technology delivers over 30% more starting capacity* (*increase electrical current upon demand above rated output when starting electric motors), and electric start makes the GP8000E easy to use (battery included). You’ll always be prepared with the plug-in battery jack that keeps the battery charged and ready for unexpected outages. The long-lasting OHV engine and large-capacity steel fuel tank with fuel gauge provide increased durability and up to an 11-hour runtime at 50% load. Rough or rugged environments will not be an issue thanks to the covered outlets for added protection, heavy-duty wheels that will never go flat and a fold-down handle that will enable you to easily transport your generator to any location. The low-oil feature will automatically shut down the generator, preventing damage to the unit, while the hardened 1.25-in. steel-tube cradle increases strength and resilience. And with the regular maintenance alerts provided by your hour meter, you’ll never be caught off guard.

PowerRush™ ADVANCED TECHNOLOGY – Delivers over 30% more starting capacity allowing you to do more with less.*

Featuring COsense® Technology: STOPS. ALERTS. SAVES. Powerful protection against hazardous carbon monoxide.

Electric start model for easy operation. (Battery Included)

Generac's durable OHV engine with splash lubrication provides a long engine life.

Large-capacity steel fuel tank with incorporated fuel gauge provides durability and up to a 11 hour run-time at 50% load.

Low-oil level shutdown automatically safeguards engine from damage.

Hardened 1 ¼” steel-tube cradle for added durability and strength.

Hour meter tracks maintenance intervals.

Heavy-duty, never-flat wheels allow for easy portability.

*Increases electrical current upon demand above rated output when starting electric motors.
Generac <strong>GP Series 8000E</strong> Portable Generator

Features





The Power to Live. Work. Play.

Portable generators are a welcome addition to many activities at home, at work, and away. In an emergency, portable generators can provide critical backup power. They make camping and tailgating more comfortable. And contractors appreciate the flexibility portable power brings to the jobsite.
Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 87ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;