Breadcrumbs

Home > All Products > Pressure Washers > Professional Grade > 3800PSI Commercial 6564
main product image

3800PSI 3.6GPM

Model #6564

Starting At

$749.00 MSRP Where To Buy

Add to My Products

GENERAC 3800PSI COMMERCIAL GRADE PRESSURE WASHER

Tackle every tough cleaning job, from concrete to construction and farm equipment, thanks to a powerful Generac OHV horizontal-shaft engine and professional-grade spray gun with adjustable side handle.

Professional-grade Triplex Pump

With features like ceramic-coated pistons, the triplex pump is designed for rugged duty and long life

POWERFUL 302cc GENERAC OHV ENGINE

This Generac engine provides maximum cleaning performance and reliability, and has low-oil shutdown to protect the engine

OVERSIZED NEVER-FLAT TIRES

Take your pressure washer over even the most rugged terrain around the house, at work, or on the farm

FOLDING HANDLE

Take up even less space in your garage or shed during storage, and transport the pressure washer even more easily

Additional Features

Pressure Control Valve – Provides complete control of water pressure for all applications

Brass Quick Change Fittings – Make hose connections even more quickly and effortlessly

35’ Steel-Reinforced Hose – Durable, non-marring hose will not leave scuff marks

Professional Spray Gun – Adjustable side handle provides precise control, and cushion grip and easy-to-pull trigger reduce fatigue and improve comfort during extended use

Welded Roll Cage Frame – Protects the engine and pump while providing grab bars for easier lifting

Five Quick Click™ Nozzle Tips Included – 0 degree, 15 degree, 25 degree, 40 degree, and soap

Detergent Siphon Hose – Use a variety of cleaning solutions to improve results

The Power to

Concrete. Siding. Vehicles. And Much More.

Whether you're washing the driveway or prepping for a painting job, you need the right tool. Enter Generac pressure washers. Our customer research led us to engineer our pressure washers from the ground up, to meet your specific needs.

Explore Pressure Washer Uses

Pressure Washer Accessories

Maximize your investment and maintain your Generac pressure washer with a variety of accessories.

Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

Rated 5 out of 5 by from Very Powerful Machine Great Pressure Washer, good design and great looks. This is my 4th Generac Pressure Washer for my business. The brand and appearance makes my company look very professional. They all clean very well. Great customer service, any problems or questions are handled quickly. I would definitely recommend Generac products to everyone I know!
Date published: 2017-06-19
Rated 5 out of 5 by from This product works great as expected I purchased this model to start my own pressure washing business this summer! I chose this model because you get the most bang for your buck! Other models were way more expensive with nothing more to offer! Plus, you can't beat the Generac Gaurantee!!! Thanks Generac!!
Date published: 2016-07-27
Rated 4 out of 5 by from Solid Machine for bigger jobs Had machine for ~ 3 months at time of review; usage is general home care. Great power for home use, 3.8 GPM helps keep large amounts of material moving. 35 foot hose is nice, a 50 foot house would be perfect. Wish that the unit had a more significant muffler; it's quite loud and you really need ear protection for anything other than short usages. Your neighbors know this is running. Also, it be nice if packaging was a bit more compact - frame provides protection but also makes it big overall. Fold down handle helps. Unit starts reasonably well - key is to be sure to relieve the line pressure after a few pulls. Adjust the above and it gets 5 stars.
Date published: 2016-07-26
Rated 5 out of 5 by from Excellent machine I got this machine about a year ago after my previous washer of some 10 years - a 2700 psi unit - was beginning to die. And I have not regretted it. The engine starts at the first pull...usually. Once or twice for some reason it required about 5 attempts, but usually it's just one or two. And the washer has serious muscle, making light work of any cleaning job - at least the ones I've had. About the only thing I think would improve this unit is provision for battery starting. It's a fairly big engine and if you have a hard start and end up having to pull it 5 or 6 times (rare), your hemoglobin starts to drop! The other small critique is that operating the trigger can tire a thinly muscled person rapidly. I've had to come up with some creative ways to keep the trigger pulled in for long jobs (lasting 4 or 5 hours). Overall, it's worth every cent. I heartily recommend it.
Date published: 2016-02-27
  • y_2019, m_5, d_19, h_22
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_, sid_3800psi, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
3800PSI Commercial 6564 is rated 4.8 out of 5 by 4.
  • y_2019, m_5, d_19, h_22
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_, sid_3800psi, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 78ms
  • REVIEWS, PRODUCT