Breadcrumbs

Home > All Products > Pressure Washers > Residential Grade > OneWash Pressure Washer with PowerDial™ Gun
  • thumbnail
  • thumbnail
  • thumbnail
main product image

OneWash Pressure Washer with PowerDial™ Gun

Model #7019

Starting At

$429.00 MSRP How To Buy

GENERAC OneWash Power Washer with PowerDial™ Gun

With its large Generac OHV horizontal shaft engine and easy-access axial cam pump, the 3100PSI pressure washer is ideal for cleaning everything from patio furniture to siding to decks around the house.

Product Features

With its large Generac OHV horizontal shaft engine and easy-access axial cam pump, the 3100PSI power washer is ideal for cleaning everything from patio furniture to siding to decks around the house.

OVERSIZED NEVER-FLAT TIRES

Take your pressure washer anywhere around your home, regardless of the terrain.

Additional Features

Quick-Change Nozzle Tips – Includes 4 tips: 0°, 25°, 40°, and soap applicator.

User-friendly Controls – Easy access to engine controls - on/off, choke, and fuel shutoff.

25' High Pressure Hose – Connects to the rear of the spray gun for maximum convenience.

Integrated Spray Gun Holder – Holds spray gun securely during transport and storage.

The Power to

Concrete. Siding. Vehicles. And Much More.

Whether you're washing the driveway or prepping for a painting job, you need the right tool. Enter Generac pressure washers. Our customer research led us to engineer our pressure washers from the ground up, to meet your specific needs.

Explore Pressure Washer Uses
Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

Rated 4 out of 5 by from so far so good so far so good only used it once hope it will handle the Florida mold/mildew humidity!
Date published: 2018-11-24
Rated 4 out of 5 by from this product has easy to use settings I was happy with this product for the first two times I used it tell I started cleaning my sidewalk under high pressure start loosing power found throttle cable came loose
Date published: 2018-10-16
Rated 5 out of 5 by from AWESOME!!! I got this pressure washer following hurricane Florence to help clean up my house. It not only did the job on what the hurricane left behind, but I also did my whole house, deck, and driveway. The driveway hadn't been cleaned since it was poured over 40 years ago and went from almost black to white! I was able to do a 12 by 30 deck, siding and brickwork (with gunk from 50 years) all with stunning results. This is my first pressure washer and the dial on the handle gave me more confidence in what I was doing. I highly recommend!
Date published: 2018-10-04
Rated 5 out of 5 by from Well laid out design I shudder when I think about using gas powered devices. I by no means am a small engine mechanic. I needed a pressure washer and did some research. The 7019 kept coming up consistently highly ranked among other brands. The manual was easy to follow. Setting up the unit was straightforward. The attachment points are easy to get to and oversized knobs on the high pressure hose make gripping easy for attaching and un-attaching it. It was nice that Generac supplied the first oil supply in an easy to use pouch. Okay, it's all hooked up, time to pull the starter. The manual says to move the choke to the closed position. After six or seven pulls nothing. I moved the choke to open, it started on the second or third pull. A few seconds later I moved the choke to closed and it ran fine. Now I start it this way, and it starts easily (usually the first pull) I have used several tips and I like the adjustable wand. It is a powerful machine! I wish the way the wand was kept on the machine was done in a more secure way. The way it is now it just sits in a holder and if moving the machine over rough terrain it flops around or can even bounce out of the holder. So I just carry it. The wand is wonderful. I never got tired of gripping it. Having adjustable spray tips allowed side to side cleaning or "pushing" the dirt like a broom. It also made it easier getting up under low areas of the deck much easier. It was well balanced. I wish it was four inches longer or so. I guess the length is determined by design to maximize pressure and ease of use. At 5'8" tall, occasionally I had to take a break and stretch out my back. Tall people, be aware! The hose is decent length and lightweight. It was a "drag" on the wand. And the unit can be moved easily along the project area. I was able to keep at a multi-day project every easily. Along with cleaning a deck, sidewalk, and driveway I cleaned mildew off of brick, gutters, etc. With the dispensing tank I like the fact I can use this to wash my vehicles or I can apply a vinyl cleaner to my siding too. Overall I am very pleased with my Generac pressure washer.
Date published: 2018-09-11
Rated 5 out of 5 by from Excellent Product! I have owned the Generac 7019 for 15 months and used it exactly twice: once the day I bought it in June of 2017, and again just this morning. The first time I tried to use it, I discovered the house spigot was leaking back into the basement, so I had to shelve the Generac 7019 until I got around to fixing the sillcock. As months went by, I worried that the pressure washer would deteriorate or "go bad" while sitting unused; I worried unnecessarily - this morning the Generac 7019 fired up on the first pull, and I used the heck out of that thing, cleaning many years' worth of grime off my siding and patio - I wore out before it did! I am very glad I went with Generac; the machine just WORKS, and the controls are labeled well enough that I didn't have to refer to the manual to reacquaint myself with its operation after more than a year. I would recommend this product to anyone in the market for a reliable, powerful, easy to use power washer.
Date published: 2018-09-06
Rated 5 out of 5 by from Excellent product Clean a deck that nobody took care of it in years, had a lot of mold in it. I start cleaning it with a electric power that broke down, I bought this Generac and I would say it did the job like a pro. I was able to finished quickly with this machine. If you need a good home power machine, this is a good one to get. I definitely recommend it.
Date published: 2018-09-01
Rated 4 out of 5 by from this product is very powerful I have only used the pressure washer for two projects, but so far I am satisfied with the product. Easy assembly, startup on third pull, light weight for easy handling, and very powerful enough for all of my homeowner needs.
Date published: 2018-08-11
Rated 5 out of 5 by from Great product for the price I have only used the pressure washer for one day, but so far I am very satisfied with the product. Easy assembly, startup on first pull, light weight for easy handling, and powerful enough for all of my homeowner needs.
Date published: 2018-08-07
  • y_2019, m_2, d_15, h_19
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.11
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_44
  • loc_, sid_3100psi7019, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
OneWash Pressure Washer with PowerDial? Gun is rated 4.7 out of 5 by 44.
  • y_2019, m_2, d_15, h_19
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.11
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_44
  • loc_, sid_3100psi7019, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 186ms
  • REVIEWS, PRODUCT

Pressure Washer Accessories

Maximize your investment and maintain your Generac pressire washer with a variety of accessories.