Breadcrumbs

Home > All Products > Pressure Washers > Residential Grade > 3100 PSI 2.5 GPM Electric Start Residential 7143
  • thumbnail
  • thumbnail
  • thumbnail
  • thumbnail
main product image

Electric Start 3100PSI 2.5GPM

Model #7143

Starting At

$489.00 MSRP How To Buy

Product Features

Whether you’re washing the car or refreshing the appearance of your home and surrounding landscape, the Generac 3100 PSI pressure washer with Electric Start boasts auto choke and electric start capabilities to simplify the starting process and promote smooth product operation. Equipped with a Lithium-ion battery that provides up to 50 starts, the 3100 PSI unit also comes with two cutting-edge accessories that enhance the unit’s cleaning performance and minimize run times. The unit’s Power Broom is equipped with high pressure nozzles to provide 12 inches of surface coverage and clean four times faster than standard alternatives, while the Soap Blaster accessory provides a high-pressure stream of detergent that reaches three times farther than standard nozzles. Other features include an easy-to-access detergent tank and Vertical Axial Cam pump with extended connections for trouble-free assembly and enhanced cleaning results. To apply the right amount of pressure for cleaning each unique surface, Generac’s PowerDial™ spray gun conveniently places the ability to switch between four application settings at your fingertips.