Breadcrumbs

Home > All Products > Transfer Switches > Home Backup

Automatic Home Backup Transfer Switches

Complete Whole House Automatic Transfer Switches

Power it all, all the time.

Most homeowners want the peace of mind that comes with whole-house coverage. Whenever there’s an outage, you don’t have to worry – because the power stays on at all times throughout your entire home.

<strong>Complete Whole House</strong> Automatic Transfer Switches

RTS Series Transfer Switch
With the RTS transfer switch, you can choose to cover every circuit all the time or only essential circuits when paired with a generator sized to your application. RTS open transition transfer switches are ideal for residential, commercial and light industrial applications.
100 - 400 Spec Sheet
600 - 800 Spec Sheet

GenReady Whole House
Generac now offers added flexibility by combining the load center and transfer switch in a single panel. This provides our customers with a more efficient installation and cost effective solution for new home construction or service upgrades.
100 Amp – 200 Amp Spec Sheet

Also available, Generac offers a 200 Amp Service Rated Transfer Switch with an integrated 8 Circuit Load Center for outbuilding applications or installations requiring feeder upgrades.
200 Amp Spec Sheet

RTS Series Transfer Switches
With the RTS transfer switch, you can choose to cover every circuit all the time or only essential circuits when paired with a generator sized to your application. RTS open transition transfer switches are ideal for residential, commercial and light industrial applications. Standard RTS transfer switches feature NEMA 3R enclosures for indoor or outdoor use.

  • 100 - 200 Amp, 3 phase, service rated
  • 100 - 800 Amp, 3 phase, non-service rated
  • 600 - 800 Amp, 1 phase, non-service rated
  • Nema 3R rated rugged steel enclosures
  • Designed to operate with the Nexus or Evolution controller equipped units

100 - 200 Spec Sheet
100 - 400 Spec Sheet
600 - 800 Spec Sheet

CSA Approved Transfer Switches
Generac offers the only CSA approved service rated transfer switches, utilizing patent pending technology to allow for use in Canadian whole-house applications.
Spec Sheet

Whole House Power Management

Whole-house coverage may not fit every budget. With a power management system, your generator can work smarter. It protects all your home’s circuits by cycling power on and off as needed for different appliances. And you decide what gets priority.

Smart Management Module

Meet the brains that make smart power possible

These modules are essential to a Generac power management system. They work with your transfer switch, monitoring each selected circuit and automatically supplying power where it’s needed so you can get the most from your generator.

A Generac power management system can use up to eight individual Smart Management Modules, depending on your needs. Just as important, you can set the load priority for each – putting you in control of which circuits matter most.

Spec Sheet

Whole House

Essential Circuit Automatic Transfer Switches

Power just the basics.

Some homeowners prefer a simple, economical approach. Essential coverage protects only your most important circuits — such as lights, furnace, water heater, refrigerator/freezer and sump pump.

<strong>Essential Circuit</strong> Automatic Transfer Switches

Pre-Wired Switch
Generac’s Pre-Wired Switch is an automatic transfer switch and distributed load center that backs up selected circuits for essential circuit coverage. Pre-wired for the easiest and least expensive installation on the market, they are an excellent value when whole house coverage is unnecessary.

  • Available in 10 or 16 circuits
  • 30 ft. pre-wired conduit connects transfer switch to external box
  • 2 ft. pre-wired conduit for moving circuits from the main panel to the transfer switch
  • Pre-wired external connection box with weatherproof conduit for generator connections
  • NEMA 1 enclosure

Spec Sheet

NEMA 3R 16 Circuit Switch

Generac’s limited circuit automatic transfer switches are a great option for homes where the electrical panel is located outside. These switches are compatible with breakers manufactured by Eaton, Siemens, or Square D; with the use of tandem breakers, these switches can be expanded to 24 circuits.

Spec Sheet

 

GenReady Load Center
The advanced engineering of the GenReady Load Center replaces the home’s main circuit panel and incorporates the automatic transfer switch, in the form of the EZ Transfer Operator™, with the emergency panel. All power switching is handled within one unit, so it becomes a hybrid circuit panel capable of separating out only the electrical circuits chosen to be covered during a power outage.

Spec Sheet

RTS Series Transfer Switch
With the RTS transfer switch, you can choose to cover every circuit all the time or only essential circuits when paired with a generator sized to your application. RTS open transition transfer switches are ideal for residential, commercial and light industrial applications.

100 - 400 Spec Sheet

50Hz Transfer Switches

With 50 Hz transfer switches, you can choose to cover every circuit all the time or only essential circuits depending upon the generator with which it is paired. Open transition transfer switches are ideal for residential, commercial and light industrial applications.

Standard 50 Hz transfer switches feature NEMA 3R enclosures for indoor or outdoor use.

  • 100 - 200 Amp, 1Ø, non-service rated
  • 100 Amp, 3Ø, non-service rated
  • Designed to operate with the Nexus or Evolution controller on air-cooled and liquid-cooled 50 Hz generators
  • Aluminum NEMA 3R outdoor-rated enclosure with side opening hinged cover (International only)
<strong>50Hz</strong> Transfer Switches

Neutral/Ground Kit

In some applications, installers wish to change double-pole circuit breakers for single-pole circuit breakers. In order to accommodate the additional neutral wires, the dual neutral/ground kit can be installed on pre-wired switches to provide the additional needed landing spaces.