Breadcrumbs

Home > All Products > Water Pumps > CW20-6918
  • thumbnail
  • thumbnail
  • thumbnail
main product image

2" Clean Water Pump

Model #6918

Starting At

$289.00 MSRP Where To Buy

Add to My Products

Generac CW20 2” Clean Water Pump

Tackle big jobs faster with a CW20, featuring a powerful Generac 208cc OHV engine and custom Easy Prime™ funnel design for quick and easy priming. Its durable silicon carbide mechanical seals and cast iron volute and impeller keep this pump running longer and more efficiently.

Durable 7/8” frame to withstand the harsh environment

Generac 208cc engine with low-oil shut down

Onboard instructions with icons of key touch points make this pump easy to use

Easy Prime™ custom funnel design with tethered priming cap for quick and easy priming

Color-coded suction and discharge ports to ensure the correct hose connections (Blue = Discharge; Green = Suction)

Easily pumps up to 158 gallons per minute

Silicon carbide mechanical seal for long life

Generac <strong>CW20 2” Clean Water Pump</strong>
Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

Rated 4 out of 5 by from PRODUCT DOES WELL Product worked well first year of using it Second year and this year primer cap will sometimes blow right off machine or partially . Replaced cap and seal this year and started doing it again. Disappointed with this only run maybe 10 to 15 times a year. Also top cross bar weld broke first of having it. Great product when it works
Date published: 2019-08-14
Rated 5 out of 5 by from Just what I needed Just what I needed with all the easy of use. Easy on and off hoses wit quick fill prime and easy drain
Date published: 2019-07-06
Rated 5 out of 5 by from This product is great in every way This was so needed with a recent flood it was a life saver. The pumping action couldnt be beat and so easy to use.
Date published: 2019-04-29
Rated 2 out of 5 by from product works good product works good if you plan on only using 2 or 3 times.used twice last year and went to pump water this year and it is pumping oil up on top of piston causing it not to run or start.
Date published: 2019-04-27
Rated 5 out of 5 by from Great product. Pushes a ton of water. Great product. Love it. Would recommend to anyone needing to move a lot of water.
Date published: 2019-04-22
Rated 3 out of 5 by from Starting issues After first couple starts it became hard to start.
Date published: 2019-03-29
Rated 4 out of 5 by from Works well and is good value I purchased this pump to deal with some flooding on my property due to excessive rain and snow melt. The pump does a great job of moving water. Although it has only been used three times over a 6 month period a portion of the internal pump casting has broken off. I heard some rattling a turned the pump off only to pull out metal pieces, I removed the housing and discovered that the casting attached to the cover and fits around the impeller is broken. Disappointing, even more concerning is that it is impossible to find replacement parts. Generac shows the model but this unit fall outside the serial range. Where are parts available? This is very concerning as I have a Generac stand by generator as well.Hope it does not require parts.
Date published: 2019-03-16
Rated 5 out of 5 by from Great Product! We utilize water pumps frequently at the golf course and this Generac pump is by far the best operating one we have purchased.
Date published: 2019-02-12
  • y_2020, m_1, d_18, h_13
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_13
  • loc_, sid_cw20, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
CW20-6918 is rated 4.1 out of 5 by 13.
  • y_2020, m_1, d_18, h_13
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_13
  • loc_, sid_cw20, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT