Breadcrumbs

Home > All Products > Water Pumps > ST20K-6822
  • thumbnail
  • thumbnail
  • thumbnail
  • thumbnail
main product image

2” Semi-trash Water Pump

Model #6822

Starting At

$449.00 MSRP Where To Buy

Add to My Products

GENERAC ST20K 2” Semi-Trash Water Pump

Specifically engineered to handle muddy or sandy water, the ST20K is powered by a 208cc Generac engine that pumps up to 158 gallons per minute. So it’s ideal for your toughest applications. With features such as low-oil shut down to protect the engine from damage, it’s both durable and easy to use.

Generac 208cc OHV engine with low-oil shut down

Easy prime custom funnel design for quick and easy priming

Folding handle for easy transportation

Large 3 gallon steel fuel tank with incorporated fuel gauge provides up to 5 hours runtime

Durable 1” frame to withstand the harsh environment

All inclusive kit includes 12 foot suction hose, 25 foot discharge hose, and strainer

Color-coded suction and discharge ports to ensure the correct hose connections

Powerful pump can easily pump up to 158 gallons per minute

Durable silicon carbide mechanical seal provides protection from abrasive materials

Onboard instructions with icons of key touch points make this pump easy to use

GENERAC<strong> ST20K 2” Semi-Trash Water Pump</strong>
Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

Rated 1 out of 5 by from Very poor design features. In the first week of use, the trash strainer sucked itself outside in, minor issue, simple metal strainer added, within the first month of use, the pull starter cord frayed and broke. The design is flawed in the path the cord is designed to travel. It will need replacing twice during the usage season. Look at this feature before you purchase. I need a second pump for a different location, it will not be this unit.
Date published: 2018-09-30
Rated 5 out of 5 by from great product !!! The trash pump was great, it helped in keeping water from getting into our home during some heavy rain. I am glad I purchased it. Thanks !!!!
Date published: 2018-09-21
Rated 4 out of 5 by from So far so good I would have given 5 stars but......the first pump I had was a lemon....the new pump, runs like a champ....have only had to prime the pump 1 time, and I don't even run it every day. I imagine if/when I disconnect a hose or 2, then I'd have to re-prime. No reason to upset the apple cart just yet. I like the low oil cut off, always will. Killing a motor is only so much fun. An outlet or 2 could be added. I'd pay a few hundred more for that.
Date published: 2017-08-28
Rated 5 out of 5 by from High Quality and very reliable I bought this pump to use around the farm and also draw syrup from a 55 gallon drum to fill bee feeders. It works great, starts easy, runs a very long time on very little gas.
Date published: 2015-10-22
  • y_2019, m_2, d_15, h_19
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.11
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_, sid_st20k, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 16ms
  • REVIEWS, PRODUCT
ST20K-6822 is rated 3.8 out of 5 by 4.
  • y_2019, m_2, d_15, h_19
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.11
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_, sid_st20k, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 0ms
  • REVIEWS, PRODUCT