Breadcrumbs

Home > All Products > Water Pumps > ST20S-6919
  • thumbnail
  • thumbnail
  • thumbnail
main product image

2" Semi-trash Water Pump

Model #6919

Starting At

$539.00 MSRP Where To Buy

Add to My Products

Generac ST20-S Semi-trash Water Pump

Specifically engineered to handle muddy or sandy water, the ST20-S is powered by a 169cc Subaru engine that pumps up to 158 gallons per minute. With features such as low-oil shut down, custom Easy Prime™ funnel design for quick and easy priming, and a large fuel tank with integrated fuel gauge, it’s both durable and easy to use.

Durable 1” frame to withstand the harsh environment

Powerful Subaru 169cc engine with low-oil shut down

Large 3-gallon fuel tank with incorporated fuel gauge delivers approximately 5 hours runtime

Onboard instructions with icons of key touch points make this pump easy to use

Easy Prime™ custom funnel design with tethered priming cap for quick and easy priming

Color-coded suction and discharge ports to ensure the correct hose connections (Blue = Discharge; Green = Suction)

Easily pumps up to 158 gallons per minute

Silicon carbide mechanical seal for long life

Generac <strong>ST20-S Semi-trash Water Pump</strong>
Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

Rated 5 out of 5 by from easy setup and starting awesome pump was easy to setup and start used for emptying my crawl space due to flooding . it took 3 1/2 hrs to completely drain my crawlspace under a 1600 sq.ft. home due to flooding from river. pump still had a 1/2 tank of fuel when finished couldn't believe how well it did outperformed a rental pump used the last time this occurred . highly recommend this pump to anybody who has flooding issues . it was worth every penny spent to purchase don't know why i didn't do this sooner. thanks again Generac for an awesome product!!!!
Date published: 2018-12-07
Rated 5 out of 5 by from Awesome product. Bought this to pump out my 1 acre pond. Did a wonderful job running continuously for 3 days in 90 degree weather. Only issue was the pump drain plug. Appears it got too hot and has melted the threads and damaged the o-ring seal. Now to find and order parts for it. Still highly recommend this product.
Date published: 2018-06-01
Rated 5 out of 5 by from Very efficient. The product was able to clear about 18" of standing water in a very short amount of time. It is very efficient and runs a long time on one tank of fuel. I would highly recommend it for anyone needing to clear standing water. The reason for the standing water was accumulation of two inches of rain in Wisconsin in the winter when the ground is frozen and the water has no where to go.
Date published: 2018-01-30
Rated 4 out of 5 by from Works Great Pumps water out very fast. Very nice pump that is a must have for our business
Date published: 2017-03-27
  • y_2019, m_2, d_15, h_19
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.11
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_, sid_st20s, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
ST20S-6919 is rated 4.8 out of 5 by 4.
  • y_2019, m_2, d_15, h_19
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.11
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_, sid_st20s, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 110ms
  • REVIEWS, PRODUCT